Dual Diodes

MDMA35P1600TG

  • Electrical Characteristics
    • Catalog # MDMA35P1600TG
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 100
    • Max Reverse Recovery Current 500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.83
    • slope resistance for power loss calculation 7.3
    • Thermal resistance [junction-case] (K/W) 0.9
    • Thermal Resistance caseheatsink KW 0.2
    • Average Continuous Current Rating 35
    • Sample Request Yes
    • Package Type TO-240AA