Dual Diodes

MDMA380P1600KC

  • Electrical Characteristics
    • Catalog # MDMA380P1600KC
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 100
    • Max Reverse Recovery Current 11000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.75
    • slope resistance for power loss calculation 0.53
    • Thermal resistance [junction-case] (K/W) 0.11
    • Thermal Resistance caseheatsink KW 0.04
    • Average Continuous Current Rating 380
    • Sample Request No
    • Package Type Y1-CU