Dual Diodes

MDMA425P1600PT_PC

  • Electrical Characteristics
    • Catalog # MDMA425P1600PT_PC
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 100
    • Max Reverse Recovery Current 10000
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.77
    • slope resistance for power loss calculation 1.01
    • Thermal resistance [junction-case] (K/W) 0.07
    • Thermal Resistance caseheatsink KW 0.04
    • Average Continuous Current Rating 425
    • Sample Request No
    • Package Type Simbus F