Dual Diodes

MDMA600P1600PTSF

  • Electrical Characteristics
    • Catalog # MDMA600P1600PTSF
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 100
    • Max Reverse Recovery Current 15000
    • maximum virtual junction temperature 175
    • Threshold voltage for power loss calculation 0.78
    • slope resistance for power loss calculation 0.67
    • Thermal resistance [junction-case] (K/W) 0.05
    • Thermal Resistance caseheatsink KW 0.03
    • Average Continuous Current Rating 600
    • Sample Request No
    • Package Type Simbus F-PFP