Dual Diodes

MDMA65P1200TG

  • Electrical Characteristics
    • Catalog # MDMA65P1200TG
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Case temperature 100
    • Max Reverse Recovery Current 1100
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.81
    • slope resistance for power loss calculation 4.3
    • Thermal resistance [junction-case] (K/W) 0.5
    • Thermal Resistance caseheatsink KW 0.2
    • Average Continuous Current Rating 65
    • Sample Request No
    • Package Type TO-240AA