Dual Diodes

MDMA85P1200TG

  • Electrical Characteristics
    • Catalog # MDMA85P1200TG
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Case temperature 100
    • Max Reverse Recovery Current 1500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.79
    • slope resistance for power loss calculation 3.5
    • Thermal resistance [junction-case] (K/W) 0.35
    • Thermal Resistance caseheatsink KW 0.2
    • Average Continuous Current Rating 85
    • Sample Request No
    • Package Type TO-240AA