Dual Diodes

MDNA50P2200TG

  • Electrical Characteristics
    • Catalog # MDNA50P2200TG
    • Maximum Repetitive Blocking Voltage (V) 2200
    • Case temperature 100
    • Max Reverse Recovery Current 850
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.8
    • slope resistance for power loss calculation 5.7
    • Thermal resistance [junction-case] (K/W) 0.65
    • Thermal Resistance caseheatsink KW 0.2
    • Average Continuous Current Rating 50
    • Sample Request Yes
    • Package Type TO-240AA