Single Diodes

MDO500-18N1

  • Electrical Characteristics
    • Catalog # MDO500-18N1
    • Maximum Repetitive Blocking Voltage (V) 1800
    • Case temperature 85
    • Max Reverse Recovery Current 15000
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation 0.8
    • slope resistance for power loss calculation 0.38
    • Thermal resistance [junction-case] (K/W) 0.072
    • Thermal Resistance caseheatsink KW 0.024
    • Average Continuous Current Rating 560
    • Sample Request No
    • Package Type Y1-2-CU