Single

MDO1201-22N1

  • Electrical Characteristics
    • Catalog # MDO1201-22N1
    • Max Repetitive Reverse Voltage (VRRM) (V) 2200
    • Average Continuous Current Rating [Diode] (A) 1520
    • RMS Forward Current (IFRMS) (A) 3665
    • Maximum Surge Current - 10ms [Diode] (A) 36000
    • Threshold Voltage (V) 0.800
    • Slope Resistance (mOhm) 0.100
    • TJ Max (°C) 160
    • Package Type W73
    • Thermal resistance [junction-case] (K/W) 0.0420
    • Thermal resistance CK [case-heat sink] (K/W) 0.0100
    • Sample Capable No
    • Check Stock No