Dual

MDA1080-24N7

  • Electrical Characteristics
    • Catalog # MDA1080-24N7
    • Max Repetitive Reverse Voltage (VRRM) (V) 2400
    • Average Continuous Current Rating [Diode] (A) 1080
    • RMS Forward Current (IFRMS) (A) 2235
    • Maximum Surge Current - 10ms [Diode] (A) 29100
    • Threshold Voltage (V) 0.782
    • Slope Resistance (mOhm) 0.157
    • TJ Max (°C) 150
    • Package Type W88
    • Thermal resistance CK [case-heat sink] (K/W) 0.016
    • Sample Request No
    • Partner ECAD Models MDA1080-24N7