Dual

MDD410-24N3

  • Electrical Characteristics
    • Catalog # MDD410-24N3
    • Max Repetitive Reverse Voltage (VRRM) (V) 2400
    • Average Continuous Current Rating [Diode] (A) 440
    • RMS Forward Current (IFRMS) (A) 910
    • Maximum Surge Current - 10ms [Diode] (A) 7800
    • Threshold Voltage (V) 0.85
    • Slope Resistance (mOhm) 0.45
    • TJ Max (°C) 150
    • Package Type W102
    • Thermal resistance CK [case-heat sink] (K/W) 0.04
    • Sample Request No
    • Partner ECAD Models MDD410-24N3