Dual

MDD710-26N2

  • Electrical Characteristics
    • Catalog # MDD710-26N2
    • Max Repetitive Reverse Voltage (VRRM) (V) 2600
    • Average Continuous Current Rating [Diode] (A) 708
    • RMS Forward Current (IFRMS) (A) 1440
    • Maximum Surge Current - 10ms [Diode] (A) 12750
    • Threshold Voltage (V) 0.8
    • Slope Resistance (mOhm) 0.35
    • TJ Max (°C) 150
    • Package Type W74
    • Thermal resistance CK [case-heat sink] (K/W) 0.02
    • Sample Request No
    • Partner ECAD Models MDD710-26N2