Dual

MDK510-18N3

  • Electrical Characteristics
    • Catalog # MDK510-18N3
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • Average Continuous Current Rating [Diode] (A) 545
    • RMS Forward Current (IFRMS) (A) 1135
    • Maximum Surge Current - 10ms [Diode] (A) 10900
    • Threshold Voltage (V) 0.75
    • Slope Resistance (mOhm) 0.25
    • TJ Max (°C) 150
    • Package Type W102
    • Thermal resistance CK [case-heat sink] (K/W) 0.04
    • Sample Request No
    • Partner ECAD Models MDK510-18N3