Dual

MDK600-18N1

  • Electrical Characteristics
    • Catalog # MDK600-18N1
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • Average Continuous Current Rating [Diode] (A) 600
    • RMS Forward Current (IFRMS) (A) 1818
    • Maximum Surge Current - 10ms [Diode] (A) 21800
    • Threshold Voltage (V) 0.75
    • Slope Resistance (mOhm) 0.2
    • TJ Max (°C) 150
    • Package Type W63
    • Thermal resistance CK [case-heat sink] (K/W) 0.02
    • Obsolete Date 06/30/2021
    • Sample Request No
    • Partner ECAD Models MDK600-18N1