Dual

MDK630-30N2

  • Electrical Characteristics
    • Catalog # MDK630-30N2
    • Max Repetitive Reverse Voltage (VRRM) (V) 3000
    • Average Continuous Current Rating [Diode] (A) 630
    • RMS Forward Current (IFRMS) (A) 1275
    • Maximum Surge Current - 10ms [Diode] (A) 11700
    • Threshold Voltage (V) 0.8
    • Slope Resistance (mOhm) 0.5
    • TJ Max (°C) 150
    • Package Type W74
    • Thermal resistance CK [case-heat sink] (K/W) 0.02
    • Sample Request No
    • Partner ECAD Models MDK630-30N2