Dual

MDK810-16N2

  • Electrical Characteristics
    • Catalog # MDK810-16N2
    • Max Repetitive Reverse Voltage (VRRM) (V) 1600
    • Average Continuous Current Rating [Diode] (A) 807
    • RMS Forward Current (IFRMS) (A) 1661
    • Maximum Surge Current - 10ms [Diode] (A) 17250
    • Threshold Voltage (V) 0.78
    • Slope Resistance (mOhm) 0.23
    • TJ Max (°C) 150
    • Package Type W74
    • Thermal resistance CK [case-heat sink] (K/W) 0.02
    • Sample Request No
    • Partner ECAD Models MDK810-16N2