Single

W8570TJ180MBR

  • Electrical Characteristics
    • Catalog # W8570TJ180MBR
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • Average Continuous Current Rating [Diode] (A) 2830
    • RMS Forward Current (IFRMS) (A) 6435
    • Maximum Surge Current - 10ms [Diode] (A) 70200
    • Threshold Voltage (V) 0.69
    • Slope Resistance (mOhm) 0.05
    • TJ Max (°C) 175
    • Package Type W116
    • Thermal resistance CK [case-heat sink] (K/W) 0.0035
    • Sample Request No
    • Partner ECAD Models W8570TJ180MBR