Single

W9830TJ120MBR

  • Electrical Characteristics
    • Catalog # W9830TJ120MBR
    • Max Repetitive Reverse Voltage (VRRM) (V) 1200
    • Average Continuous Current Rating [Diode] (A) 3345
    • RMS Forward Current (IFRMS) (A) 7280
    • Maximum Surge Current - 10ms [Diode] (A) 72000
    • Threshold Voltage (V) 0.67
    • Slope Resistance (mOhm) 0.043
    • TJ Max (°C) 190
    • Package Type W116
    • Thermal resistance CK [case-heat sink] (K/W) 0.0035
    • Sample Request No
    • Partner ECAD Models W9830TJ120MBR