Extra Fast Capsule Type

F0240YC250

  • Electrical Characteristics
    • Catalog # F0240YC250
    • TJ Max (°C) 150
    • Package Type W2
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 240
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 3100
    • I2t [Diode] (A2s) 48.1 x 10³
    • Max Reverse Recovery Current 40
    • Typical Reverse Recovery Time (µs) 2
    • Reverse Recovery Charge (µC) 100
    • Threshold Voltage (V) 2.271
    • Slope Resistance (mOhm) 2.853
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.1
    • Sample Request No