Extra Fast Capsule Type

F0300WC180

  • Electrical Characteristics
    • Catalog # F0300WC180
    • TJ Max (°C) 125
    • Package Type W1
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 240
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 2700
    • I2t [Diode] (A2s) 36.5 x 10³
    • Max Reverse Recovery Current 530
    • Typical Reverse Recovery Time (µs) 3
    • Reverse Recovery Charge (µC) 70
    • Threshold Voltage (V) 1.76
    • Slope Resistance (mOhm) 2.21
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.095
    • Sample Request No