Extra Fast Capsule Type

F0900VF520

  • Electrical Characteristics
    • Catalog # F0900VF520
    • TJ Max (°C) 115
    • Package Type W43
    • Maximum Repetitive Blocking Voltage [Diode] (V) 5200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 816
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 10450
    • I2t [Diode] (A2s) 546 x 10³
    • Max Reverse Recovery Current 120
    • Typical Reverse Recovery Time (µs) 3.8
    • Reverse Recovery Charge (µC) 230
    • Threshold Voltage (V) 2.024
    • Slope Resistance (mOhm) 1.274
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.016
    • Sample Request No