Extra Fast Capsule Type

F1300NC50P

  • Electrical Characteristics
    • Catalog # F1300NC50P
    • TJ Max (°C) 140
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 5000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1346
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 20800
    • I2t [Diode] (A2s) 2.16 x 10⁶
    • Max Reverse Recovery Current 470
    • Typical Reverse Recovery Time (µs) 4.3
    • Reverse Recovery Charge (µC) 2150
    • Threshold Voltage (V) 1.569
    • Slope Resistance (mOhm) 0.318
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Sample Request No