Extra Fast Capsule Type

F1400NC140

  • Electrical Characteristics
    • Catalog # F1400NC140
    • TJ Max (°C) 125
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1400
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1093
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 17250
    • I2t [Diode] (A2s) 1.49 x 10⁶
    • Max Reverse Recovery Current 800
    • Typical Reverse Recovery Time (µs) 1.5
    • Reverse Recovery Charge (µC) 1000
    • Threshold Voltage (V) 1.618
    • Slope Resistance (mOhm) 0.388
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Sample Request No