Extra Fast Capsule Type

F1500NC200

  • Electrical Characteristics
    • Catalog # F1500NC200
    • TJ Max (°C) 125
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1054
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 13750
    • I2t [Diode] (A2s) 950 x 10³
    • Max Reverse Recovery Current 1065
    • Typical Reverse Recovery Time (µs) 1.5
    • Reverse Recovery Charge (µC) 1500
    • Threshold Voltage (V) 1.372
    • Slope Resistance (mOhm) 0.535
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Sample Request No