Extra Fast Capsule Type

F1600NC120

  • Electrical Characteristics
    • Catalog # F1600NC120
    • TJ Max (°C) 125
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1326
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 20000
    • I2t [Diode] (A2s) 2.0 x 10⁶
    • Max Reverse Recovery Current 480
    • Typical Reverse Recovery Time (µs) 2.3
    • Reverse Recovery Charge (µC) 700
    • Threshold Voltage (V) 1.32
    • Slope Resistance (mOhm) 0.268
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Sample Request No