These parts are particularly suitable for use as anti-parallel diodes used in Gate Turn-Off and Fast Thyristor inverters and as diodes for choppers.
For additional technical details, please contact support .
Fast Recovery Capsule Type Parts
Filters
200onClick
4500onClick
588onClick
3770onClick
3955onClick
44000onClick
1.9onClick
8.5onClick
250onClick
2500onClick
0.9onClick
2.32onClick
0.1179onClick
1.7679onClick
0.0105onClick
0.0505onClick
Showing 1 to 12 of 60 Total Results
Part Number | Actions | TJ Max (°C) | Package Type | VRRM [Diode] (V) | IFAV @ TK = 55 ° (A) | IFSM 10ms Half Sine Wave (A) | I2t [Diode] (A2s) | trr,typ (µs) | Qrr (µC) | V0 (V) | rS (mΩ) | RthJK 180 °C Sine Wave (K/W) |
---|
Part Number | Actions | TJ Max (°C) | Package Type | VRRM [Diode] (V) | IFAV @ TK = 55 ° (A) | IFSM 10ms Half Sine Wave (A) | I2t [Diode] (A2s) | trr,typ (µs) | Qrr (µC) | V0 (V) | rS (mΩ) | RthJK 180 °C Sine Wave (K/W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150 | W4 | 4000 | 588 | 3955 | 78.2 x 10³ | 3.5 | 450 | 2.32 | 1.77 | 0.033 | |||
150 | W4 | 4500 | 588 | 3955 | 78.2 x 10³ | 3.5 | 450 | 2.32 | 1.77 | 0.033 | |||
150 | W2 | 2000 | 790 | 9000 | 405 x 10³ | 4 | 425 | 1.272 | 0.584 | 0.05 | |||
150 | W2 | 2500 | 790 | 9000 | 405 x 10³ | 4 | 425 | 1.272 | 0.584 | 0.05 | |||
150 | W3 | 2000 | 790 | 9000 | 405 x 10³ | 4 | 425 | 1.272 | 0.584 | 0.05 | |||
150 | W3 | 2500 | 790 | 9000 | 405 x 10³ | 4 | 425 | 1.272 | 0.584 | 0.05 | |||
150 | W4 | 2000 | 914 | 8500 | 361 x 10³ | 3.2 | 300 | 1.768 | 0.653 | 0.032 | |||
150 | W4 | 2500 | 914 | 8500 | 361 x 10³ | 3.2 | 300 | 1.768 | 0.653 | 0.032 | |||
150 | W5 | 4000 | 1010 | 9600 | 461 x 10³ | 3.2 | 1450 | 1.7 | 1.03 | 0.022 | |||
150 | W5 | 4500 | 1010 | 9600 | 461 x 10³ | 3.2 | 1450 | 1.7 | 1.03 | 0.022 | |||
150 | W37 | 4000 | 1010 | 9600 | 461 x 10³ | 3.2 | 1450 | 1.7 | 1.03 | 0.022 | |||
150 | W37 | 4500 | 1010 | 9600 | 461 x 10³ | 3.2 | 1450 | 1.7 | 1.03 | 0.022 |