Fast Recovery Capsule Type

M0790YC200

  • Electrical Characteristics
    • Catalog # M0790YC200
    • TJ Max (°C) 150
    • Package Type W2
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 790
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 9000
    • I2t [Diode] (A2s) 405 x 10³
    • Typical Reverse Recovery Time (µs) 4
    • Reverse Recovery Charge (µC) 425
    • Threshold Voltage (V) 1.272
    • Slope Resistance (mOhm) 0.584
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.05
    • Sample Request No