Fast Recovery Capsule Type

M0914LC200

  • Electrical Characteristics
    • Catalog # M0914LC200
    • TJ Max (°C) 150
    • Package Type W4
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 914
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 8500
    • I2t [Diode] (A2s) 361 x 10³
    • Typical Reverse Recovery Time (µs) 3.2
    • Reverse Recovery Charge (µC) 300
    • Threshold Voltage (V) 1.768
    • Slope Resistance (mOhm) 0.653
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.032
    • Sample Request No