Fast Recovery Capsule Type

M1010NC400

  • Electrical Characteristics
    • Catalog # M1010NC400
    • TJ Max (°C) 150
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1010
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 9600
    • I2t [Diode] (A2s) 461 x 10³
    • Typical Reverse Recovery Time (µs) 3.2
    • Reverse Recovery Charge (µC) 1450
    • Threshold Voltage (V) 1.7
    • Slope Resistance (mOhm) 1.03
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Sample Request No