Fast Recovery Capsule Type

M1163NC400

  • Electrical Characteristics
    • Catalog # M1163NC400
    • TJ Max (°C) 150
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1163
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 10800
    • I2t [Diode] (A2s) 583 x 10³
    • Typical Reverse Recovery Time (µs) 6.4
    • Reverse Recovery Charge (µC) 1200
    • Threshold Voltage (V) 1.5
    • Slope Resistance (mOhm) 0.77
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Sample Request No