Fast Recovery Capsule Type

M1609NC260

  • Electrical Characteristics
    • Catalog # M1609NC260
    • TJ Max (°C) 150
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2600
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1609
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 17500
    • I2t [Diode] (A2s) 1.53 x 10⁶
    • Typical Reverse Recovery Time (µs) 3.2
    • Reverse Recovery Charge (µC) 800
    • Threshold Voltage (V) 1.31
    • Slope Resistance (mOhm) 0.345
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Sample Request No