Fast Recovery Capsule Type

M2325HA450

  • Electrical Characteristics
    • Catalog # M2325HA450
    • TJ Max (°C) 150
    • Package Type W121
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2325
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 28000
    • I2t [Diode] (A2s) 3.92 x 10⁶
    • Typical Reverse Recovery Time (µs) 5.4
    • Reverse Recovery Charge (µC) 2400
    • Threshold Voltage (V) 1.581
    • Slope Resistance (mOhm) 0.402
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0105
    • Sample Request No