Fast Recovery Capsule Type

M2408ND020

  • Electrical Characteristics
    • Catalog # M2408ND020
    • TJ Max (°C) 150
    • Package Type W37
    • Maximum Repetitive Blocking Voltage [Diode] (V) 200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2408
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 24000
    • I2t [Diode] (A2s) 2.88 x 10⁶
    • Typical Reverse Recovery Time (µs) 1.9
    • Reverse Recovery Charge (µC) 250
    • Threshold Voltage (V) 1.065
    • Slope Resistance (mOhm) 0.122
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Sample Request No