Fast Recovery Capsule Type

M2505MC220

  • Electrical Characteristics
    • Catalog # M2505MC220
    • TJ Max (°C) 125
    • Package Type W54
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2505
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 27000
    • I2t [Diode] (A2s) 3.65 x 10⁶
    • Typical Reverse Recovery Time (µs) 7.6
    • Reverse Recovery Charge (µC) 1950
    • Threshold Voltage (V) 0.991
    • Slope Resistance (mOhm) 0.162
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.014
    • Sample Request No