Fast Recovery Capsule Type

M2698ZC350

  • Electrical Characteristics
    • Catalog # M2698ZC350
    • TJ Max (°C) 150
    • Package Type W7
    • Maximum Repetitive Blocking Voltage [Diode] (V) 3500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2698
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 27800
    • I2t [Diode] (A2s) 3.86 x 10⁶
    • Typical Reverse Recovery Time (µs) 6.2
    • Reverse Recovery Charge (µC) 1200
    • Threshold Voltage (V) 1
    • Slope Resistance (mOhm) 0.33
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Sample Request No