background-waves

M2698ZD350

Product Status| Activei

M2698ZD350

| Series: Fast Recovery Capsule Type
info

These parts are particularly suitable for use as anti-parallel diodes used in Gate Turn-Off and Fast Thyristor inverters and as diodes for choppers.

PropertyValue
TJ Max (°C)
150
Package Type
W42
VRRM [Diode] (V)
3500
IFAV @ TK = 55 ° (A)
2698
IFSM 10ms Half Sine Wave (A)
27800
I2t [Diode] (A2s)
3.86 x 10⁶
trr,typ (µs)
6.2
Qrr (µC)
1200
V0 (V)
1
rS (mΩ)
0.33
RthJK 180 °C Sine Wave (K/W)
0.011

M2698ZD350 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M2698ZD350

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.