Fast Recovery Capsule Type

M3770ZC200

  • Electrical Characteristics
    • Catalog # M3770ZC200
    • TJ Max (°C) 150
    • Package Type W7
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3770
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 44000
    • I2t [Diode] (A2s) 9.68 x 10⁶
    • Typical Reverse Recovery Time (µs) 7
    • Reverse Recovery Charge (µC) 2000
    • Threshold Voltage (V) 1.19
    • Slope Resistance (mOhm) 0.118
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Sample Request No