HP Sonic FRD

E0660NH45E

  • Electrical Characteristics
    • Catalog # E0660NH45E
    • TJ Max (°C) 140
    • Package Type W47
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 760
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 9160
    • I2t [Diode] (A2s) 420 x 10³
    • Max Reverse Recovery Current 700
    • Typical Reverse Recovery Time (µs) 1.1
    • Reverse Recovery Charge (µC) 1050
    • Threshold Voltage (V) 2.194
    • Slope Resistance (mOhm) 1.814
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.02
    • Sample Request No