HP Sonic FRD

E1250HC45E

  • Electrical Characteristics
    • Catalog # E1250HC45E
    • TJ Max (°C) 140
    • Package Type W122
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1355
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 20500
    • I2t [Diode] (A2s) 2.11 x 10⁶
    • Max Reverse Recovery Current 1000
    • Typical Reverse Recovery Time (µs) 1.2
    • Reverse Recovery Charge (µC) 1850
    • Threshold Voltage (V) 2.072
    • Slope Resistance (mOhm) 1.166
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0105
    • Sample Request No