HP Sonic FRD

E1500NC48P

  • Electrical Characteristics
    • Catalog # E1500NC48P
    • TJ Max (°C) 140
    • Package Type W5
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1280
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 17050
    • I2t [Diode] (A2s) 1.45 x 10⁶
    • Max Reverse Recovery Current 1425
    • Typical Reverse Recovery Time (µs) 2.8
    • Reverse Recovery Charge (µC) 2750
    • Threshold Voltage (V) 1.417
    • Slope Resistance (mOhm) 0.656
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.019
    • Sample Request No