HP Sonic FRD

E1780TG65E

  • Electrical Characteristics
    • Catalog # E1780TG65E
    • TJ Max (°C) 140
    • Package Type W125
    • Maximum Repetitive Blocking Voltage [Diode] (V) 6500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 1780
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 25600
    • I2t [Diode] (A2s) 3.29 x 10⁶
    • Max Reverse Recovery Current 1750
    • Typical Reverse Recovery Time (µs) 1.22
    • Reverse Recovery Charge (µC) 3500
    • Threshold Voltage (V) 2.021
    • Slope Resistance (mOhm) 0.983
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0077
    • Sample Request No