HP Sonic FRD

E1800TC45E

  • Electrical Characteristics
    • Catalog # E1800TC45E
    • TJ Max (°C) 140
    • Package Type W28
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2215
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 29050
    • I2t [Diode] (A2s) 4.22 x 10⁶
    • Max Reverse Recovery Current 1490
    • Typical Reverse Recovery Time (µs) 1.15
    • Reverse Recovery Charge (µC) 2800
    • Threshold Voltage (V) 2.171
    • Slope Resistance (mOhm) 0.634
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0068
    • Sample Request No