HP Sonic FRD

E3000EC45E

  • Electrical Characteristics
    • Catalog # E3000EC45E
    • TJ Max (°C) 140
    • Package Type W111
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 3410
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 45700
    • I2t [Diode] (A2s) 10.5 x 10⁶
    • Max Reverse Recovery Current 3050
    • Typical Reverse Recovery Time (µs) 1.25
    • Reverse Recovery Charge (µC) 5000
    • Threshold Voltage (V) 2.124
    • Slope Resistance (mOhm) 0.339
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.005
    • Sample Request No