background-waves

E4000FD45E

Product Status| Activei

E4000FD45E

| Series: HP Sonic FRD
info

Littelfuse brings you a world-leading class of ultra fast and ultra soft recovery diode available from -1.7kV to 6.5kV in current ratings from 270A to 4200A. These diodes incorporate a unique manufacturing process and lifetime control to offer a class leading trade-off between conduction and switching losses. The wide safe operating area (SOA) makes them ideal as freewheeling diodes for snubberless IGBT and IGCT applications or any application which requires a fast, low loss diode. For example, traction, medium voltage drives, induction heating and pulsed power applications.


For additional technical details, please contact support .

PropertyValue
TJ Max (°C)
140
Package Type
W59
VRRM [Diode] (V)
4500
IFAV @ TK = 55 ° (A)
4210
IFSM 10ms Half Sine Wave (A)
54800
I2t [Diode] (A2s)
15.0 x 10⁶
trr,max (A)
3650
trr,typ (µs)
1.5
Qrr (µC)
5750
V0 (V)
2.117
rS (mΩ)
0.351
RthJK 180 °C Sine Wave (K/W)
0.0035

E4000FD45E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
E4000FD45E

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.