Soft Recovery Capsule Type

M0310YH300

  • Electrical Characteristics
    • Catalog # M0310YH300
    • TJ Max (°C) 150
    • Package Type W3
    • Maximum Repetitive Blocking Voltage [Diode] (V) 3000
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 310
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 4590
    • I2t [Diode] (A2s) 105 x 10³
    • Typical Reverse Recovery Time (µs) 2.8
    • Reverse Recovery Charge (µC) 275
    • Threshold Voltage (V) 1.49
    • Slope Resistance (mOhm) 2.06
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.1
    • Sample Request No