Soft Recovery Capsule Type

M0358WC120

  • Electrical Characteristics
    • Catalog # M0358WC120
    • TJ Max (°C) 125
    • Package Type W1
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 358
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 2450
    • I2t [Diode] (A2s) 30 x 10³
    • Typical Reverse Recovery Time (µs) 1.4
    • Reverse Recovery Charge (µC) 125
    • Threshold Voltage (V) 1.46
    • Slope Resistance (mOhm) 0.8
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.09
    • Sample Request No