Soft Recovery Capsule Type

M0367WC220

  • Electrical Characteristics
    • Catalog # M0367WC220
    • TJ Max (°C) 125
    • Package Type W1
    • Maximum Repetitive Blocking Voltage [Diode] (V) 2200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 367
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 4500
    • I2t [Diode] (A2s) 101 x 10³
    • Typical Reverse Recovery Time (µs) 3.3
    • Reverse Recovery Charge (µC) 300
    • Threshold Voltage (V) 1.28
    • Slope Resistance (mOhm) 0.92
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.09
    • Sample Request No