Soft Recovery Capsule Type

M0371YH450

  • Electrical Characteristics
    • Catalog # M0371YH450
    • TJ Max (°C) 150
    • Package Type W3
    • Maximum Repetitive Blocking Voltage [Diode] (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 371
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 4900
    • I2t [Diode] (A2s) 120 x 10³
    • Typical Reverse Recovery Time (µs) 3.2
    • Reverse Recovery Charge (µC) 1260
    • Threshold Voltage (V) 1.05
    • Slope Resistance (mOhm) 1.65
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.1
    • Sample Request No