Soft Recovery Capsule Type

M0710LC560

  • Electrical Characteristics
    • Catalog # M0710LC560
    • TJ Max (°C) 125
    • Package Type W4
    • Maximum Repetitive Blocking Voltage [Diode] (V) 5600
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 710
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 8400
    • I2t [Diode] (A2s) 353 x 10³
    • Typical Reverse Recovery Time (µs) 4
    • Reverse Recovery Charge (µC) 2100
    • Threshold Voltage (V) 1.45
    • Slope Resistance (mOhm) 0.875
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.033
    • Sample Request No