Soft Recovery Capsule Type

M0872LC140

  • Electrical Characteristics
    • Catalog # M0872LC140
    • TJ Max (°C) 125
    • Package Type W4
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1400
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 872
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 10000
    • I2t [Diode] (A2s) 500 x 10³
    • Typical Reverse Recovery Time (µs) 4
    • Reverse Recovery Charge (µC) 700
    • Threshold Voltage (V) 1.09
    • Slope Resistance (mOhm) 0.34
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.044
    • Sample Request No